IESNA:LM-63-2002
[TEST]P955260
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-735-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]46378
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
5441.6 6813.3 8053.4 9013.4 9796.3 10239.2 10447.5 10521.7 10897.5 11701.9
13030.6 14708.8 16360.7 17679.7 18833.7 19887 20552.6 20722.5 20313.2 19276.6
17184.2 13566.8 11199.2 9379.7 7428.6 5226.1 3435.4 2408.4 1879.3 1623.1
1472.3 1237.7 1048.6 363.9 177.2 28.7 0
5441.6 6861.2 8113.3 9090 9808.3 10294.2 10543.2 10612.6 10923.9 11649.2
12877.4 14522.1 16142.8 17507.4 18673.3 19726.6 20516.6 20801.5 20540.6 19662
17914.4 14572.3 11651.6 9784.3 7857.1 5697.7 3746.6 2528.1 1939.1 1680.6
1486.7 1256.9 1058.2 450.1 189.1 35.9 0
5441.6 6801.4 8029.5 9015.8 9784.3 10342.1 10650.9 10782.6 11026.8 11678
12724.2 14184.5 15740.6 17112.4 18220.8 19106.6 19937.3 20341.9 20238.9 19537.5
18132.2 15836.4 12623.6 10382.8 8470 6377.6 4258.9 2829.7 2092.4 1738
1534.6 1335.9 1144.3 873.8 445.3 52.7 0
5441.6 6801.4 7993.6 8977.5 9798.7 10428.3 10849.6 11069.9 11299.7 11802.5
12580.5 13712.9 15058.3 16348.7 17387.7 18239.9 18955.8 19535.1 19690.7 19460.9
18615.8 17047.7 14845.2 12238.2 9784.3 7603.4 5317.1 3404.3 2322.2 1766.8
1525 1323.9 1130 900.1 632 246.6 0
5441.6 6600.3 7756.6 8766.9 9633.5 10399.6 11010 11414.6 11673.2 12070.6
12717 13547.7 14622.6 15716.7 16700.6 17548.1 18237.6 18850.4 19286.1 19403.4
19171.2 18457.8 17074.1 14981.7 12537.4 10040.5 7481.3 4931.7 3097.8 2078
1584.8 1407.7 1223.3 933.7 629.6 196.3 0
5441.6 6494.9 7538.7 8522.7 9432.4 10275.1 11041.2 11646.8 12058.6 12444.1
12927.6 13621.9 14426.3 15381.5 16343.9 17301.5 18115.5 18752.3 19233.5 19630.9
19939.7 19836.8 19403.4 18419.5 16719.8 14517.3 11685.2 8960.8 6025.7 3720.3
2413.2 1649.5 1194.6 723 363.9 95.8 0
5441.6 6293.8 7201.2 8127.7 9027.8 9911.2 10763.5 11522.4 12152 12657.1
13169.4 13729.6 14344.9 15111 15989.6 16985.5 18010.1 18998.8 19875.1 20645.9
21347.4 22118.2 22465.4 22680.8 22633 21656.2 19791.3 16820.3 12889.3 8730.9
5039.4 2616.7 1335.9 770.9 375.9 129.3 0
5441.6 6140.6 6868.4 7663.2 8486.8 9264.8 10100.3 10911.9 11692.3 12381.8
13071.3 13710.5 14289.8 14914.7 15570.6 16274.5 17090.8 18014.9 19025.2 20097.7
21268.4 22949 24306.4 25134.7 26077.9 26760.2 26848.8 25931.9 23547.5 19688.3
14344.9 9257.6 4718.6 1924.8 687.1 134.1 0
5441.6 5865.3 6377.6 6971.4 7622.5 8312 9013.4 9707.7 10394.8 11101
11840.8 12525.4 13270 14048 14857.2 15668.8 16568.9 17579.2 18697.2 19963.6
21443.1 23686.3 25912.7 27437.7 29384.1 31675.1 34126.6 35761.7 35412.2 32120.4
25343 16430.1 6969 2128.3 670.3 138.9 0
5441.6 5817.4 6327.4 6873.2 7488.5 8139.6 8805.2 9468.3 10124.3 10789.8
11445.8 12125.7 12843.9 13621.9 14426.3 15261.8 16190.7 17217.7 18366.8 19676.4
21153.5 23528.3 25771.5 27423.4 29503.8 32000.7 34677.2 36381.7 36058.5 32558.5
25192.1 15405.4 5903.6 1630.3 526.7 119.7 0
5441.6 5635.5 5898.8 6253.1 6681.7 7148.5 7620.1 8115.7 8628 9145.1
9667 10205.7 10749.1 11323.7 11941.3 12594.9 13313.1 14127 15108.6 16229
17593.6 19762.5 21407.2 23030.4 25010.2 27392.2 29628.2 30597.8 29585.2 25723.6
18989.3 10569.5 3047.6 639.2 213.1 47.9 0
5441.6 5501.4 5649.9 5862.9 6157.4 6475.8 6822.9 7179.6 7541.1 7926.6
8302.4 8663.9 9037.4 9408.5 9801.1 10215.2 10650.9 11180 11792.9 12587.7
13736.8 15163.6 16135.6 17222.5 18522.4 19939.7 20906.9 20569.3 18879.1 15709.5
11345.2 5805.5 1893.7 565 193.9 45.5 0
5441.6 5381.7 5403.3 5501.4 5661.8 5827 6044.9 6260.3 6473.4 6696
6890 7064.7 7210.8 7344.8 7438.2 7498 7557.9 7598.6 7665.6 7821.2
8194.7 8414.9 8455.6 8537 8663.9 8778.8 8465.2 7471.7 6054.4 4486.4
3050 1728.5 866.6 366.3 177.2 62.2 0
5441.6 5130.4 4946 4850.3 4840.7 4879 4943.6 5015.4 5065.7 5096.8
5094.4 5034.6 4941.2 4809.6 4634.8 4421.7 4165.6 3899.8 3655.7 3428.2
3193.6 2985.3 2810.6 2666.9 2542.4 2415.6 2257.5 2044.5 1750 1355
986.3 725.4 502.7 323.2 184.3 52.7 0
5441.6 4898.1 4560.6 4412.2 4376.2 4407.4 4474.4 4546.2 4582.1 4572.6
4522.3 4433.7 4304.4 4144 3957.3 3765.8 3567.1 3368.4 3172.1 2956.6
2738.7 2542.4 2398.8 2312.6 2279.1 2283.9 2279.1 2212.1 2046.9 1771.6
1347.8 928.9 651.2 428.5 213.1 47.9 0
5441.6 4716.2 4309.2 4148.8 4156 4247 4347.5 4412.2 4416.9 4373.9
4290.1 4170.4 4029.1 3866.3 3694 3524 3344.4 3155.3 2961.4 2781.8
2645.4 2528.1 2449.1 2398.8 2355.7 2305.4 2226.4 2145 2044.5 1884.1
1639.9 1288 845.1 466.8 222.6 47.9 0
5441.6 4541.4 4122.5 4014.8 4081.8 4206.3 4304.4 4352.3 4333.2 4258.9
4144 4007.6 3849.6 3694 3528.8 3368.4 3258.2 3126.6 2961.4 2829.7
2741.1 2623.8 2439.5 2293.5 2197.7 2104.3 2008.6 1912.8 1826.6 1747.6
1654.3 1503.4 1230.5 943.2 553 134.1 0
5441.6 4443.3 4024.3 3964.5 4079.4 4199.1 4297.2 4326 4280.5 4163.2
4021.9 3861.5 3689.2 3535.9 3404.3 3330.1 3241.5 3150.5 3061.9 2865.6
2690.9 2552 2413.2 2283.9 2149.8 2032.5 1917.6 1812.3 1702.1 1575.3
1450.8 1338.3 1173.1 1012.7 708.6 275.3 0
5441.6 4359.5 3962.1 3954.9 4081.8 4196.7 4282.9 4292.5 4223 4096.1
3935.7 3758.6 3600.6 3454.6 3356.4 3272.6 3164.9 3018.8 2889.6 2734
2614.3 2480.2 2348.5 2228.8 2128.3 2025.3 1915.2 1802.7 1671 1525
1364.6 1223.3 1041.4 787.6 521.9 217.9 0
5441.6 4311.6 3931 3952.5 4091.4 4203.9 4280.5 4266.1 4177.5 4026.7
3840 3665.2 3516.8 3404.3 3351.6 3224.7 3028.4 2801 2710 2633.4
2497 2391.6 2300.6 2166.6 2066 1987 1884.1 1762 1616 1455.6
1280.8 1204.2 1036.6 677.5 493.2 301.6 0
5441.6 4302 3911.8 3954.9 4093.8 4208.7 4278.1 4258.9 4151.2 3981.2
3792.1 3619.7 3473.7 3404.3 3322.9 3162.5 2875.2 2686.1 2638.2 2544.8
2425.1 2295.9 2173.8 2080.4 2022.9 1972.7 1879.3 1764.4 1625.5 1465.1
1295.2 1338.3 1067.7 713.4 543.4 201.1 0
5441.6 4302 3909.4 3962.1 4096.1 4211.1 4275.7 4266.1 4160.8 3983.6
3792.1 3617.3 3471.3 3406.7 3315.7 3152.9 2853.7 2688.5 2650.2 2542.4
2417.9 2276.7 2176.2 2051.7 2034.9 1972.7 1876.9 1764.4 1635.1 1462.7
1299.9 1319.1 916.9 737.4 536.3 193.9 0
